??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIP AD0-F007-01-EP00,5-S4-507
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BIP AD0-F007-01-EP00,5-S4-507
VERF
Availability
Available
BC
Order code
BIP002L
TC
Artikelbezeichnung
BIP AD0-F007-01-EP00,5-S4-507
PX
Product view
57770_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Lineares Positionieren
BFORM
Style
block style
W
Gewicht
0.045 kg
TRAFFIC
Customs number
90318020
DESCRIPT
Description
Dimension = 25.5 x 35 x 31 mm, Style Housing = block style, Connection = Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR, Cable shield = no, Housing material = PA, Measuring range = 0...7 mm, Analog output = Analog, voltage 0...10 V, Repeat accuracy per BWN = ±50 µm, Non-linearity max. = ±250 µm, Operating voltage Ub = 15...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cURus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.